![Rear panel SF 2000x600 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsybp206.jpg)
Rear panel SF 2000x600
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Rear panel SF 2000x600](https://eshop-sa.se.com/media/catalog/product/n/s/nsybp206.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Rear panel SF 2000x600
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPUES |
---|---|
Weight (in Kg) | 0.5 kg |
Colour | grey (RAL 7035) |
الارتفاع | 2000 mm nominal: |
Device Application | multi-purpose |
Accessory / Separate Part Category | enclosure accessory |
Fixing Mode | by screws - screw type captive - from the outside of enclosure location |
Device Composition | fixing elements, 1 rear panel |
Mounting Location | rear of enclosure |
Range Compatibility | Spacial (Spacial SF) |
Range | Spacial |
Surface Finish | epoxy-polyester powder |
العرض | 600 mm nominal: |