![Real glass frame 1g bw M-Ele main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/m/t/mtn404119.jpg)
Real glass frame 1g bw M-Ele
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Real glass frame 1g bw M-Ele](https://eshop-sa.se.com/media/catalog/product/m/t/mtn404119.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Real glass frame 1g bw M-Ele
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.72 kg |
Colour Tint | brilliant white |
Product or Component Type | cover frame |
Range | Merten System M |
Number of Gangs | 1 gang |
Material | glass |