![Modular timing relay, Harmony, 8A, 2CO, 0.1s�100h, multifunction, 12..240V AC DC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/e/re22r2mmw.jpg)
Modular timing relay, Harmony, 8A, 2CO, 0.1s�100h, multifunction, 12..240V AC DC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Modular timing relay, Harmony, 8A, 2CO, 0.1s…100h, multifunction, 12..240V AC DC](https://eshop-sa.se.com/media/catalog/product/r/e/re22r2mmw.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modular timing relay, Harmony, 8A, 2CO, 0.1s�100h, multifunction, 12..240V AC DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Nominal Output Current | 8:00 AM |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 12...240 V |
Range of Product | Harmony Timer Relays |
Product or Component Type | multifunction relay |
Output type | relay |