![Modular timing relay, Harmony, 8A, 1CO, 0,1s..100h, multifunction, 12V AC DC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/e/re17rmju.jpg)
Modular timing relay, Harmony, 8A, 1CO, 0,1s..100h, multifunction, 12V AC DC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Modular timing relay, Harmony, 8A, 1CO, 0,1s..100h, multifunction, 12V AC DC](https://eshop-sa.se.com/media/catalog/product/r/e/re17rmju.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modular timing relay, Harmony, 8A, 1CO, 0,1s..100h, multifunction, 12V AC DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Nominal Output Current | 8:00 AM |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 12 V |
Range of Product | Harmony Timer Relays |
Product or Component Type | multifunction relay |
العرض | 17.5 mm |
Output type | relay |
Time delay range | 0.1...1 s - 1...10 h |
Time delay type | interval - off-delay |