![PUSHBUTTON OPERATOR HEAD main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/z/b/zb5aa48.jpg)
PUSHBUTTON OPERATOR HEAD
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![PUSHBUTTON OPERATOR HEAD](https://eshop-sa.se.com/media/catalog/product/z/b/zb5aa48.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PUSHBUTTON OPERATOR HEAD
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Mechanical Durability | 10000000 cycles |
Overvoltage Category | class II conforming to IEC 60536 |
Product Compatibility | universal LED |
Net Weight | 0.018 kg |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 8 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | ZB5 |
Ambient Air Temperature for Operation | -40-70 °C |
Range of Product | Harmony XB5 |
Product or Component Type | head for illuminated push-button |