![PRESSURE TRANSMITTER 10 BAR 24V DC 0-10V main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/x/m/xmlr010g0t75.jpg)
PRESSURE TRANSMITTER 10 BAR 24V DC 0-10V
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![PRESSURE TRANSMITTER 10 BAR 24V DC 0-10V](https://eshop-sa.se.com/media/catalog/product/x/m/xmlr010g0t75.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PRESSURE TRANSMITTER 10 BAR 24V DC 0-10V
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 51.4 kg |
[us] Rated Supply Voltage | 24 V DC SELV (voltage limits: 17-33 V) |
[uimp] Rated Impulse withstand Voltage | 0.5 kV DC |
Ambient Air Temperature for Storage | -40-80 °C |
Ambient Air Temperature for Operation | -20-80 °C |
Controlled Fluid | air,hydraulic oil,fresh water,refrigeration fluid |
Standards | EN/IEC 61326-2-3#|#UL 61010-1 |
العمق | 42 mm |
Shock Resistance | 50 gn conforming to EN/IEC 60068-2-27 |
Device Short Name | XMLR |
Electrical Connection | male connector M12, 4 pins |
Mechanical Durability | 10000000 cycles |
Net Weight | 0.19 kg |
الارتفاع | 93 mm |
IP Degree of Protection | IP67 conforming to EN/IEC 60529, IP65 conforming to EN/IEC 60529 |
Vibration Resistance | 20 gn (f= 10-2000 Hz) conforming to EN/IEC 60068-2-6 |
العرض | 41 mm |