
calcActive())">
PRESSURE SWITCH XMP 12 BAR ADJUSTABLE SC
XMPA12C2131
SAR179.00
SAR98.45
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

XMPA12C2131
PRESSURE SWITCH XMP 12 BAR ADJUSTABLE SC
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
PRESSURE SWITCH XMP 12 BAR ADJUSTABLE SC
SAR179.00
SAR98.45
الوصف
Pressure sensors XM, pressure sensor XMP, 12 bar, G 1/4 female, 3 NC, without control type
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 1.52 kg |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Storage | -40-70 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Cable Entry | 2 entries tapped for Pg 13.5 cable gland conforming to NF C 68-300 |
Contacts Type and Composition | 3 NC snap action |
Controlled Fluid | air (0-70 °C), fresh water (0-70 °C), sea water (0-70 °C) |
Standards | CE#|#EN/IEC 60947-4-1 |
العمق | 98 mm |
Shock Resistance | 50 gn conforming to IEC 60068-2-27 |
Electrical Connection | screw-clamp terminals, clamping capacity: minimum : 2 x 4 mm² |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3, 25 MOhm conforming to NF C 93-050 method A |
Mechanical Durability | 1000000 cycles |
Net Weight | 0.43 kg |
الارتفاع | 106 mm |
IP Degree of Protection | IP54 conforming to EN/IEC 60529 |
Terminals Description ISO n°1 | (1-2)NC#|#(3-4)NC#|#(5-6)NC |
[ui] Rated Insulation Voltage | 500 V conforming to EN/IEC 60947-1 |
Vibration Resistance | 3 gn conforming to IEC 60068-2-6 (f = 10-500 Hz) |
العرض | 57 mm |
Electrical Durability | 1000000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases, 500000 cycles 3 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases, 600000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4 , 230 V AC 3 phases, 700000 cycles 2.2 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account