![PRESSURE SWITCH XMP 12 BAR ADJUSTABLE SC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/x/m/xmpa12b2242.jpg)
PRESSURE SWITCH XMP 12 BAR ADJUSTABLE SC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![PRESSURE SWITCH XMP 12 BAR ADJUSTABLE SC](https://eshop-sa.se.com/media/catalog/product/x/m/xmpa12b2242.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PRESSURE SWITCH XMP 12 BAR ADJUSTABLE SC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 2.2 kg |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Storage | -40-70 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Cable Entry | 2 entries incorporating Pg 13.5 plastic cable gland, cable outer diameter: 9-13 mm conforming to NF C 68-300 |
Contacts Type and Composition | 2 NC snap action |
Controlled Fluid | air (0-70 °C), fresh water (0-70 °C), sea water (0-70 °C) |
Standards | CE#|#EN/IEC 60947-4-1 |
العمق | 98 mm |
Shock Resistance | 50 gn conforming to IEC 60068-2-27 |
Electrical Connection | screw-clamp terminals, clamping capacity: minimum : 2 x 4 mm² |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3, 25 MOhm conforming to NF C 93-050 method A |
Mechanical Durability | 1000000 cycles |
Net Weight | 0.43 kg |
الارتفاع | 106 mm |
IP Degree of Protection | IP54 conforming to EN/IEC 60529 |
Terminals Description ISO n°1 | (3-4)NC#|#(1-2)NC |
[ui] Rated Insulation Voltage | 500 V conforming to EN/IEC 60947-1 |
Vibration Resistance | 3 gn conforming to IEC 60068-2-6 (f = 10-500 Hz) |
العرض | 57 mm |
Electrical Durability | 1000000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases, 500000 cycles 3 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases, 600000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4 , 230 V AC 3 phases, 700000 cycles 2.2 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases |