PRESSURE SWITCH XMA 6 BAR ADJUSTABLE SCA
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PRESSURE SWITCH XMA 6 BAR ADJUSTABLE SCA
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 0.86 kg |
[in] Rated Current | 3 A (Ue = 120 V), AC-15, B300, 1.5 A (Ue = 240 V), AC-15, B300, 0.1 A (Ue = 250 V), DC-13, R300 |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Storage | -40-70 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Cable Entry | 2 entries tapped for Pg 13.5 cable gland conforming to NF C 68-300 |
Contacts Type and Composition | 1 C/O snap action |
Controlled Fluid | air (0-70 °C), fresh water (0-70 °C), sea water (0-70 °C) |
Standards | EN/IEC 60947-5-1#|#CE |
العمق | 97.5 mm |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 1...2 x 2.5 mm² |
Electrical Shock Protection Class | class I conforming to IEC 536 |
Mechanical Durability | 1000000 cycles |
Net Weight | 0.43 kg |
الارتفاع | 113 mm |
IP Degree of Protection | IP54 conforming to EN/IEC 60529 |
Terminals Description ISO n°1 | (13-14)NO#|#(21-22)NC |
[ui] Rated Insulation Voltage | 500 V conforming to EN/IEC 60947-1 |
العرض | 57 mm |
Electrical Durability | 1000000 cycles, 50/60 Hz, AC-15, 240 V / 3 A, Ith = 10 A |