![Plate C/W twin, 13A SSO (DE) main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/i/n/ins55301.jpg)
Plate C/W twin, 13A SSO (DE)
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Plate C/W twin, 13A SSO (DE)](https://eshop-sa.se.com/media/catalog/product/i/n/ins55301.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Plate C/W twin, 13A SSO (DE)
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.285 kg |
Ambient Air Temperature for Operation | -25-60 °C |
Colour Tint | blue (RAL 5003) |
Connections - Terminals | screw terminal |
Product or Component Type | mounting plate |
العرض | 87 mm |
Range | Mita |
العمق | 32 mm |
Material | PA (polyamide) 6#|#sheet steel |