![Plate accept mulded twin gang, 87mm main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/i/n/ins55314.jpg)
Plate accept mulded twin gang, 87mm
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Plate accept mulded twin gang, 87mm](https://eshop-sa.se.com/media/catalog/product/i/n/ins55314.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Plate accept mulded twin gang, 87mm
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -25-60 °C |
Colour Tint | blue (RAL 5003) |
Product or Component Type | mounting plate |
العرض | 87 mm |
Range | Mita |
العمق | 7 mm |
Material | PA (polyamide) 6#|#sheet steel |