![PILOT LIGHT 120V 30MM TYPE K +OPTIONS main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/9/0/9001kp38lrr9.jpg)
PILOT LIGHT 120V 30MM TYPE K +OPTIONS
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![PILOT LIGHT 120V 30MM TYPE K +OPTIONS](https://eshop-sa.se.com/media/catalog/product/9/0/9001kp38lrr9.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PILOT LIGHT 120V 30MM TYPE K +OPTIONS
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Shock Resistance | 50 gn conforming to IEC 60068-2-27 |
Overvoltage Category | class II conforming to IEC 61140 |
Net Weight | 0.134 kg |
Tightening Torque | 0.8-0.8 N.m conforming to IEC 60947-1 |
Vibration Resistance | 7 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 6.4 kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | 120 V, 120 V AC/DC |
Compatibility Code | 9001K |
Connections - Terminals | screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Range of Product | Harmony 9001K |
Product or Component Type | pilot light |