![PENDANT STATION XACA 8 PUSH BUT TO NS main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/x/a/xaca871.jpg)
PENDANT STATION XACA 8 PUSH BUT TO NS
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![PENDANT STATION XACA 8 PUSH BUT TO NS](https://eshop-sa.se.com/media/catalog/product/x/a/xaca871.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PENDANT STATION XACA 8 PUSH BUT TO NS
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Mechanical Durability | 1000000 cycles |
Overvoltage Category | class II conforming to IEC 61140 |
Product Compatibility | ZB2BE101 for each direction (except eighth), ZB2BE102 for eighth direction |
Net Weight | 0.94 kg |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
Connections - Terminals | screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end, screw clamp terminals, 1 x 0.5...2 x 1.5 mm² with cable end |
Ambient Air Temperature for Operation | -25-70 °C |
Range of Product | Harmony XAC |
Product or Component Type | pendant control station |