![PowerTag Energy M63 1PW main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/a/9/a9mem1520.jpg)
PowerTag Energy M63 1PW
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![PowerTag Energy M63 1PW](https://eshop-sa.se.com/media/catalog/product/a/9/a9mem1520.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PowerTag Energy M63 1PW
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | DPLVP |
---|---|
Ambient Air Temperature for Operation | -25-60 °C |
[ue] Rated Operational Voltage | 200...240 V AC, +/- 20 % |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | PowerTag A9 M63 |
العمق | 43 mm |
IP Degree of Protection | IP20 conforming to IEC 60529 |
Net Weight | 16.4 g |
Mounting Mode | by screws (terminals) |
Network Frequency | 50 Hz#|#60 Hz |
Poles Description | 1P |
Product or Component Type | energy sensor |
اسم المنتج | PowerTag A9 M63 |
Range | PowerLogic |
Relative Humidity | 0-95 % at 45-45 °C conforming to IEC 60721-3-3 |
Mounting Support | on circuit breaker |
Standards | IEC 61557-12, IEC 61010-1, IEC 61010-2-030, IEC 61326-1, ETSI EN 300 328, ETSI EN 301 487-1 |
Colour | white (RAL 9003) |