PM8240 POWER AND ENERGY METER INT. DISPL
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PM8240 POWER AND ENERGY METER INT. DISPL
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 1 A#|#5 A#|#10 A |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | PM8240 |
العمق | 77.5 mm |
Device Short Name | PM8240 |
Device Application | power monitoring#|#WAGES metering |
IP Degree of Protection | IP54 front: conforming to IEC 60529, IP30 body: conforming to IEC 60529 |
Net Weight | 581 g |
Mounting Mode | flush-mounted |
Network Frequency | 50 Hz#|#60 Hz |
Poles Description | 1P + N, 3P, 3P + N |
Product or Component Type | power meter |
اسم المنتج | PowerLogic PM8000 |
Range | PowerLogic |
Relative Humidity | 5-95 % |
Mounting Support | framework |
Standards | IEC 61557-12#|#IEC 62052-11#|#IEC 62053-24#|#IEC 62053-22#|#IEEE 1588#|#IEC 62586-2#|#IEC 61326-1 |