![PM8210 24vDC POWER AND ENERGY METER INT. main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/m/e/metsepm8210.jpg)
PM8210 24vDC POWER AND ENERGY METER INT.
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![PM8210 24vDC POWER AND ENERGY METER INT.](https://eshop-sa.se.com/media/catalog/product/m/e/metsepm8210.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PM8210 24vDC POWER AND ENERGY METER INT.
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 10 A#|#5 A#|#1 A |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
العمق | 77.5 mm |
Device Short Name | PM8210 |
Device Application | power monitoring#|#WAGES metering |
IP Degree of Protection | IP54 front: conforming to IEC 60529, IP30 body: conforming to IEC 60529 |
Net Weight | 581 g |
Mounting Mode | flush-mounted |
Network Frequency | 60 Hz#|#50 Hz |
Poles Description | 1P + N, 3P, 3P + N |
Product or Component Type | power meter |
اسم المنتج | PowerLogic PM8000 |
Range | PowerLogic |
Relative Humidity | 5-95 % |
Mounting Support | framework |
Standards | IEC 62052-11#|#IEC 61557-12#|#IEC 62053-22#|#IEC 62053-24#|#IEEE 1588#|#IEC 62586-2#|#IEC 61326-1 |