![PM5320 POWER METER 31st H 4T CL0.5 2-IO main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/m/e/metsepm5320.jpg)
PM5320 POWER METER 31st H 4T CL0.5 2-IO
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![PM5320 POWER METER 31st H 4T CL0.5 2-IO](https://eshop-sa.se.com/media/catalog/product/m/e/metsepm5320.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PM5320 POWER METER 31st H 4T CL0.5 2-IO
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 1 A#|#5 A |
Ambient Air Temperature for Operation | -25-70 °C meter, -20-70 °C display, -25--20 °C (with reduced performance) display |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | PM5320 |
العمق | 72 mm |
Device Short Name | PM5320 |
Device Application | multi-tariff#|#power monitoring |
IP Degree of Protection | IP54 display: conforming to IEC 60529, IP30 rear: conforming to IEC 60529 |
Net Weight | 430 g |
Mounting Mode | flush-mounted |
Network Frequency | 50 Hz#|#60 Hz |
Poles Description | 1P + N, 3P, 3P + N |
Product or Component Type | power meter |
اسم المنتج | PowerLogic PM5000 |
Range | PowerLogic |
Relative Humidity | 5-95 % at 50-50 °C non-condensing |
Mounting Support | framework |
Standards | IEC 62053-22#|#EN 50470-1#|#IEC 60529#|#IEC 61557-12#|#UL 61010-1#|#EN 50470-3#|#IEC 62053-24 |
Connections - Terminals | voltage circuit: screw terminal block4, control circuit: screw terminal block2, current transformer: screw terminal block6, input/output circuit: screw terminal block6, relay output: screw terminal block4, Ethernet network: RJ45 connector |