![network interface module, Modicon STB, standard, Ethernet, modbus TCP/IP, 10-100Mbits main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/s/t/stbnip2311.jpg)
network interface module, Modicon STB, standard, Ethernet, modbus TCP/IP, 10-100Mbits
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![network interface module, Modicon STB, standard, Ethernet, modbus TCP/IP, 10-100Mbits](https://eshop-sa.se.com/media/catalog/product/s/t/stbnip2311.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
network interface module, Modicon STB, standard, Ethernet, modbus TCP/IP, 10-100Mbits
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDPAC |
---|---|
Exchange mode | half or full duplex |
Integrated connection type | Ethernet Modbus TCP/IP conforming to IEEE 802.3 2 female RJ45 double shielded twisted pair via Ethernet (network) - Ethernet Modbus TCP/IP conforming to IEEE 802.3 8-way female (RS232 port) |
Number of segments | 1 primary, maximum 6 extensions |
Port Ethernet | 10BASE-T/100BASE-T |
Structure type | Ethernet Modbus TCP/IP network - industrial LAN |