![SPRING SOCKET FOR RXM2/4 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/x/rxze2s114s.jpg)
SPRING SOCKET FOR RXM2/4
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![SPRING SOCKET FOR RXM2/4](https://eshop-sa.se.com/media/catalog/product/r/x/rxze2s114s.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
SPRING SOCKET FOR RXM2/4
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Dielectric Strength | 2500 V |
Product Compatibility | plug-in relay RXM with 2 C/O contact, plug-in relay RXM with 4 C/O contact |
Net Weight | 0.073 kg |
Weight (in Kg) | 0.19 kg |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RXZ |
Connections - Terminals | spring clamp terminals (push 'n stay), 1 x 0.5...1 x 1.5 mm² (AWG 20...AWG 16) flexible with cable end, spring clamp terminals (push 'n stay), 1 x 0.5...1 x 1.5 mm² (AWG 20...AWG 16) solid without cable end |
Ambient Air Temperature for Operation | -40-55 °C |
Range of Product | Harmony Relay |
Product or Component Type | socket |
العرض | 31 mm |