![SIDE MOUNTING AUXILIARY main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/g/z/gz1an11.jpg)
SIDE MOUNTING AUXILIARY
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![SIDE MOUNTING AUXILIARY](https://eshop-sa.se.com/media/catalog/product/g/z/gz1an11.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
SIDE MOUNTING AUXILIARY
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.25 kg |
Pole Contact Composition | 1 NO + 1 NC |
[ue] Rated Operational Voltage | 48...690 V AC, 24...240 V DC |
Product or Component Type | auxiliary contact block |
Range | EasyPact |
Net Weight | 0.05 kg |
Mechanical Durability | 100000 cycles |
Compatibility Code | GZ1AN |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-1 |
الارتفاع | 89 mm |
العمق | 66 mm |
العرض | 9.3 mm |