![SEPARATED CONN SOCKET FOR RXM2/4 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/x/rxze2s114m.jpg)
SEPARATED CONN SOCKET FOR RXM2/4
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![SEPARATED CONN SOCKET FOR RXM2/4](https://eshop-sa.se.com/media/catalog/product/r/x/rxze2s114m.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
SEPARATED CONN SOCKET FOR RXM2/4
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Dielectric Strength | 2500 V |
Overvoltage Category | III |
Pollution Degree | 3 |
Product Compatibility | plug-in relay RXM with 4 C/O contact, plug-in relay REXL with 4 C/O contact |
Net Weight | 0.07 kg |
Tightening Torque | < 1 N.m for M3 screw(s) |
Weight (in Kg) | 38 g |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RXZ |
Connections - Terminals | screw connectors |
[in] Rated Current | 10 A |
Ambient Air Temperature for Operation | -40-55 °C |
Range of Product | Harmony Electromechanical Relays, Harmony Timer Relays |
Product or Component Type | socket |
العرض | 27 mm |