![SM wo/mount plat 2D 1600x1000x300 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsysm1610402d.jpg)
SM wo/mount plat 2D 1600x1000x300
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![SM wo/mount plat 2D 1600x1000x300](https://eshop-sa.se.com/media/catalog/product/n/s/nsysm1610402d.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
SM wo/mount plat 2D 1600x1000x300
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPUES |
---|---|
Weight (in Kg) | 1kg |
Colour | enclosure: grey (RAL 7035), handle: black (RAL 9005) |
Enclosure Nominal Depth | 400 mm |
Enclosure Nominal Height | 1600 mm |
Enclosure Nominal Width | 1000 mm |
Installation Accessory Type | floor-standing |
Device Application | multi-purpose |
IP Degree of Protection | IP55 conforming to IEC 60529 |
اسم المنتج | Spacial SM |
Device Composition | 1 body, 2 door, 1 cable gland plate, 1 locking system with handle: door, 1 blocking system: left door, 4 mounting plate bracket |
Door Opening Side | left (120 °), right (120 °) |
Door Type | plain |
Lock Type | 4 points lock, handle with 5 mm double bar insert |
Net Weight | 77 kg |
Mounting Plate Description | without mounting plate |
Range | Spacial |
Surface Finish | epoxy-polyester powder |