![Terminal block, Linergy TR, push-in type, feed through, 2 points, 4mm�, grey, set of 50 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsytrp42.jpg)
Terminal block, Linergy TR, push-in type, feed through, 2 points, 4mm�, grey, set of 50
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Terminal block, Linergy TR, push-in type, feed through, 2 points, 4mm², grey, set of 50](https://eshop-sa.se.com/media/catalog/product/n/s/nsytrp42.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Terminal block, Linergy TR, push-in type, feed through, 2 points, 4mm�, grey, set of 50
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPLVS |
---|---|
Device Short Name | TRP |
Mounting Mode | clip-on |
Range | Linergy |
Colour | grey |
Nominal cross section | 4 mm² |
Quantity per set | set of 50 |
Terminal block level | 1 |
Terminal block type | passthrough |