![Marking strip, Linergy TR, clip in type, 10mm, printed characters 1 to 10, printed horizontal, white, Set of 10 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsytrab1010.jpg)
Marking strip, Linergy TR, clip in type, 10mm, printed characters 1 to 10, printed horizontal, white, Set of 10
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Marking strip, Linergy TR, clip in type, 10mm, printed characters 1 to 10, printed horizontal, white, Set of 10](https://eshop-sa.se.com/media/catalog/product/n/s/nsytrab1010.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Marking strip, Linergy TR, clip in type, 10mm, printed characters 1 to 10, printed horizontal, white, Set of 10
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPLVS |
---|---|
الحجم | 10 mm |
Device Short Name | TRA |
Range | Linergy |
Background colour | white |
Quantity per set | set of 10 |