![Spacial SF bottom and top frame - 600x800 mm main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsysfc68.jpg)
Spacial SF bottom and top frame - 600x800 mm
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Spacial SF bottom and top frame - 600x800 mm](https://eshop-sa.se.com/media/catalog/product/n/s/nsysfc68.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Spacial SF bottom and top frame - 600x800 mm
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | enclosure accessory |
Device Composition | 1 bottom frame - 1 roof |
Mounting Location | bottom of vertical uprights - top of vertical uprights |
Product or Component Type | framework kit |
Range Compatibility | Spacial rear panel - Spacial side panel |
Enclosure nominal dimensions | - |
Quantity per set | set of 1 |