![Spacial SF enclosure with mounting plate - assembled - 2000x1000x600 mm main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsysf2010602dp.jpg)
Spacial SF enclosure with mounting plate - assembled - 2000x1000x600 mm
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Spacial SF enclosure with mounting plate - assembled - 2000x1000x600 mm](https://eshop-sa.se.com/media/catalog/product/n/s/nsysf2010602dp.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Spacial SF enclosure with mounting plate - assembled - 2000x1000x600 mm
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
اسم المنتج | Spacial SF |
Device Composition | 1 blocking system: left door - 1 locking system with handle |
Product or Component Type | suitable enclosure |
Enclosure mounting | floor-standing |
Enclosure nominal depth | 600 mm |
Enclosure nominal height | 2000 mm |
Enclosure nominal width | 1000 mm |