Spacial SM compact enclosure without mounting plate - 2000x800x600 mm
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Spacial SM compact enclosure without mounting plate - 2000x800x600 mm
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
اسم المنتج | Spacial SM |
Device Composition | 1 body - 1 cable gland plate |
Product or Component Type | compact enclosure |
Enclosure nominal depth | 600 mm |
Enclosure nominal height | 2000 mm |
Enclosure nominal width | 800 mm |
Installation accessory type | floor-standing |
Removable parts | door by screws hinge - mounting plate bracket by screws |