![Spacial SM compact enclosure without mounting plate - 1600x1200x400 mm main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsysm1612402d.jpg)
Spacial SM compact enclosure without mounting plate - 1600x1200x400 mm
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Spacial SM compact enclosure without mounting plate - 1600x1200x400 mm](https://eshop-sa.se.com/media/catalog/product/n/s/nsysm1612402d.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Spacial SM compact enclosure without mounting plate - 1600x1200x400 mm
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
اسم المنتج | Spacial SM |
Device Composition | 1 blocking system: left door - 1 body |
Product or Component Type | compact enclosure |
Enclosure nominal depth | 400 mm |
Enclosure nominal height | 1600 mm |
Enclosure nominal width | 1200 mm |
Installation accessory type | floor-standing |
Removable parts | door by screws hinge - mounting plate bracket by screws |