![Reinforced plate supports for modular chassis-coupling set - 600 mm main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsymps60.jpg)
Reinforced plate supports for modular chassis-coupling set - 600 mm
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Reinforced plate supports for modular chassis-coupling set - 600 mm](https://eshop-sa.se.com/media/catalog/product/n/s/nsymps60.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Reinforced plate supports for modular chassis-coupling set - 600 mm
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Device Composition | fixing elements - 2 support |
Mounting Location | on modular chassis coupling set - on structure of enclosure |
Product or Component Type | reinforced plate |
Range Compatibility | Spacial (Spacial SF) - Spacial (Spacial SM) |
Enclosure nominal dimensions | - |
Product destination | for mounting plate |
Quantity per set | set of 1 |