![Spacial SF/SM mounting plate - 2000x1600 mm main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsymp2016.jpg)
Spacial SF/SM mounting plate - 2000x1600 mm
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Spacial SF/SM mounting plate - 2000x1600 mm](https://eshop-sa.se.com/media/catalog/product/n/s/nsymp2016.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Spacial SF/SM mounting plate - 2000x1600 mm
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Device Composition | 1 mounting plate - 2 sliding shoes |
Mounting Plate Description | plain |
Product or Component Type | mounting plate |
Range Compatibility | Spacial (Spacial SF) - Spacial (Spacial SFX) |
Enclosure nominal dimensions | - |
Quantity per set | set of 1 |