![Plain mounting plate H1400xW1000mm made of galvanised sheet steel main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsymm1410.jpg)
Plain mounting plate H1400xW1000mm made of galvanised sheet steel
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Plain mounting plate H1400xW1000mm made of galvanised sheet steel](https://eshop-sa.se.com/media/catalog/product/n/s/nsymm1410.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Plain mounting plate H1400xW1000mm made of galvanised sheet steel
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Mounting Location | direct fixing on backstuds - step slide |
Mounting Plate Description | plain |
Product or Component Type | mounting plate |
Range Compatibility | Spacial (Spacial CRN) - Spacial (Spacial S3D) |
Enclosure nominal dimensions | - H: 1400 mm W: 1000 mm |
Quantity per set | set of 1 |