ClimaSys PTC heating resistance 20W, 110-250V

NSYCR20WU2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
المتبقي في المخزون 0 فقط
plain-icon

الوصف

Resistance heater 20W, 110,250 V AC 50/60 Hz for ClimaSys CR Thermal Management System The product has extruded aluminium body Fixing by clips in vertical operating position The product width is 25mm, height is 85mm and depth is 57mm The heaters must be installed with a thermal controller to control the temperature or the humidity inside the enclosure The enclosure must be sealed to prevent the entry of air from the outside An electrical protection device must be installed on the supply side of the unit The cable 2 x 0,75 mm² 300mm length is used for electrical connection Ingress protection rating IP20 Ambient air temperature for operation -40-70 °C Conforms with UL and VDE certification This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: ClimaSys PTC heating resistance 20W, 110-250V
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.