Complete manual handle lock operated with key 405 (2) for Spacial CRN enclosure

NSYCL405CRN
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
المتبقي في المخزون 0 فقط
plain-icon

الوصف

Complete manual handle lock operated with key 405 (2) for Spacial CRN enclosure. Label: Spacial CRN - range: Spacial - accessory / separate part category: locking accessory - product or component type: lock - device application: multi-purpose - mounting support: direct mounting on standard lock - product compatibility: CRN enclosure - range compatibility: - device composition: N/A, N/A, N/A - Range Presentation: A resistant enclosure sheet steel enclosure - Wide range of sizes : from 200X200X150 to 1400X1000X300. - Degree of protection : IP 66 for all single door enclosures, IP 55 for double door enclosures. - External mechanical impact resistance: IK 10 for enclosures with plain door, IK 08 for enclosures with glazed door. - Paint finish : colour grey RAL 7035. - Certifications : EN 62208 (LCIE), UL, CUL, BV, DNV, LR, GL. - A complete range of accessories to answer to all applications.Enclosures Spare Parts Schneider Electric selected a wide variety of spare parts for your enclosure. No matter if the enclosure is recently built or has several years, you can have the replacement parts you need. - Range Benefits: Your ideal universal enclosure easy to work with ! - Global approach universal enclosure with dedicated accessories regarding the application (automatism, electrical distribution, electronic and network). - IP66 enclosure for single door, IP55 for double door. - IK10 for plain door and IK08 for glazed door. - 2 products : CRN and CNRG enclosure (CRNG for big dimensions).CRN and CRNG are : - Smart : Door easily removable and reversible , 120° opening, 2 closure points from height 600 mm. Maximum loading: 50 kg/m2. Polyurethane seal. - Smart : hinges easily released and captive for easier door removal and door reversal. - Wide choice of inserts to equip the door. - Secure : welded studs for earth welded on door and body. - Easy to work with : 4 welded back studs shouldered 10mm to mount chassis. - Choice : plain chassis, silk-screened chassis, micro perforated chassis, telequick perforated chassis symmetrical chassis, steel cable gland plate, insulated cable gland plate with knock-outs cable gland plate prepared to receive membranes. - Durable : Epoxy polyester coating, polyurethane seal to guarantee water tightness for years. - Attractive : paint polyester colour RAL 7035. - CRNG : - 3 point lock enclosure. - Aesthetic similar to CRN enclosure. - double door version (IP55). And also... - Choice : plain door or glazed door. - Time saving : 56 dimensions ( 39 for CRN and 17 for CRNG) with or without plain chassis (CRNG in customized business), - Wide range of accessories to fit to all applications... - Range Application Presentation: - Industrial automation and industrial control Plain chassis, micro-perforated chassis, perforated chassis ... - Electrical distribution Modular chassis (steel and insulated) from 24 modules to 234 modules. - Electronics and Industrial Networks 19'' fixed or swing frame

Product Details

Activity PPUES
Device Application multi-purpose

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: Complete manual handle lock operated with key 405 (2) for Spacial CRN enclosure
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.