Climasys CC - Electronical thermostat 200..240V - range of temperature -40…80°C

NSYCCOTH230VID
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
المتبقي في المخزون 0 فقط
plain-icon

الوصف

Climasys CC - Electronical thermostat 200..240V - range of temperature -40…80°C. Label: Prisma P - range: ClimaSys - product name: ClimaSys CC - product or component type: electronical thermostat - temperature setting range: -40-80 °C - display type: OLED screen - information displayed: temperature in °F,temperature in °C - Range Presentation: - Cubicles for electrical switchboards up to 4000 A - High performance distribution systems with Linergy busbars and quick connectors - Complete set of modular functional units tested and IEC 61439-1&2 compliant low voltage electrical distribution switchboards Specifications: - Low voltage switchboards, Icw 100kA rms/1s, IP30, IP31, IP55, IK10, - Distribution system: horizontal and vertical busbars in a lateral compartment or at the rear of the cubicles - Cubicles with plain or glass door tested up to 2.5g according to the IEC 60068-3-3 standard, ensuring that the switchboard will keep on operating as intended, even during severe earthquake conditions (up to 7 on the Richter scale) - Metal frames and panels: steel metal sheet with cataphoresis treatment with hot-polymerized polyester epoxy powder color RAL9001 Dimensions: - Height: 2000 mm - 4 Widths: 800 mm (for functional units with vertical busbars), 650 mm (for functional units), 400 mm (for functional units or cable ducts), 300 mm (for cable ducts) - 2 Depths: 400 mm, 600 mm - Range Benefits: Prisma P, coupled with our communication devices, becomes an EcoStruxure™ connected equipment offer within our EcoStruxure Power architecture. - Prisma P allows production of optimized, efficient and simple switchboards to meet your needs. - Prisma P contributes to optimum safety of persons as well as to high reliability and continuity of service of the electrical installation. - All the most demanding switchboard configurations have been tested and certified under IEC standard conditions. - Prisma P can be upgraded easily at any time without its original performance being affected, thanks to prefabricated and modular design. - Range Application Presentation: The Prisma P is ideal for low voltage distribution and control switchboards for commercial and industrial buildings, including: - Data and Telecom (data centers, server rooms, network solutions) - Retail (multi-user centers, chain and independent retailers) - Hotels - Industrial buildings (non-critical process, logistic, agricultural) - Healthcare (hospitals, clinics) - Offices - Education - Sports - Leisure and culture

Product Details

Activity PPUES
Information displayed temperature in °C - temperature in °F
Temperature setting range -40-80 °C

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: Climasys CC - Electronical thermostat 200..240V - range of temperature -40…80°C
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.