![NSX400NA M.logic 0,3 3P lastbr. main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lv432756.jpg)
NSX400NA M.logic 0,3 3P lastbr.
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![NSX400NA M.logic 0,3 3P lastbr.](https://eshop-sa.se.com/media/catalog/product/l/v/lv432756.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
NSX400NA M.logic 0,3 3P lastbr.
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
Weight (in Kg) | 1kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-3 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-3 |
Ambient Air Temperature for Storage | -55-85 °C |
Ambient Air Temperature for Operation | -35-70 °C |
Connection Pitch | 45 mm |
Device Short Name | Compact NSX400NA |
Compatibility Code | NSX400 |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 400 A |
Electrical Durability | AC-22A: 10000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-22A: 2500 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3, AC-22A: 5000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3, AC-22A: 5000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-23A: 10000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-23A: 2500 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 5000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 5000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3 |
Control Type | toggle |
الارتفاع | 255 mm |
العمق | 110 mm |
Product or Component Type | switch disconnector |
Network Type | AC |
Range | ComPact |
Net Weight | 5.2 kg |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-3 |
Network Frequency | 50/60 Hz |
اسم المنتج | ComPact NSX |
Poles Description | 3P |
العرض | 140 mm |