![NSX CORD L= 0,35 M main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lv434200.jpg)
NSX CORD L= 0,35 M
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![NSX CORD L= 0,35 M](https://eshop-sa.se.com/media/catalog/product/l/v/lv434200.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
NSX CORD L= 0,35 M
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPACB |
---|---|
Weight (in Kg) | 0.26 kg |
[ue] Rated Operational Voltage | <= 480 V |
Device Short Name | cord L = 0.35 m |
Product or Component Type | terminal block connector |
Range | ComPact |