
calcActive())">
Circuit breaker, EasyPact MVS, 3 Poles, 800A, 50kA, EDO, ETA5, drawout, electrical
MVS08N3NW5A
SAR20,595.00
SAR11,327.25
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

MVS08N3NW5A
Circuit breaker, EasyPact MVS, 3 Poles, 800A, 50kA, EDO, ETA5, drawout, electrical
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Circuit breaker, EasyPact MVS, 3 Poles, 800A, 50kA, EDO, ETA5, drawout, electrical
SAR20,595.00
SAR11,327.25
الوصف
Circuit breaker, EasyPact MVS, 3 Poles, 800A, 50kA, EDO, ETA5, drawout, electrical
Product Details
Activity | PPACB |
---|---|
Breaking Capacity Code | N |
[in] Rated Current | 800 A at 40 °C |
Protected Poles Description | 3P 3d |
Network Type | AC |
Utilisation Category | category B |
Poles Description | 3P |
Trip Unit Technology | electronic |
Trip unit name | ETA5S |
Trip unit rating | 800-800 A |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account