![MIXED CONN SOCKET FOR RUMC3 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/u/ruzc3m.jpg)
MIXED CONN SOCKET FOR RUMC3
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![MIXED CONN SOCKET FOR RUMC3](https://eshop-sa.se.com/media/catalog/product/r/u/ruzc3m.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MIXED CONN SOCKET FOR RUMC3
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Dielectric Strength | 2500 V |
Overvoltage Category | III |
Pollution Degree | 3 |
Product Compatibility | plug-in relay RUM with 3 C/O contact, plug-in relay RE48A with 2 C/O contact |
Net Weight | 0.054 kg |
Tightening Torque | < 1 N.m for M3.5 screw(s) |
Weight (in Kg) | 0.23 kg |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RUZ |
Connections - Terminals | screw connectors |
[in] Rated Current | 10 A |
Ambient Air Temperature for Operation | -40-55 °C |
Range of Product | Harmony Electromechanical Relays, Harmony Timer Relays |
Product or Component Type | socket |
العرض | 38 mm |