![MG EZC250 25KA 415V 3P 125A main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/e/z/ezc250n3125.jpg)
MG EZC250 25KA 415V 3P 125A
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![MG EZC250 25KA 415V 3P 125A](https://eshop-sa.se.com/media/catalog/product/e/z/ezc250n3125.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MG EZC250 25KA 415V 3P 125A
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity | 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 20 kA Icu at 250 V DC 2P conforming to IEC 60947-2, 25 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2 |
Weight (in Kg) | 2.8 kg |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
[ue] Rated Operational Voltage | 550 V AC 50/60 Hz conforming to IEC 60947-2, 250 V DC conforming to IEC 60947-2 |
Ambient Air Temperature for Storage | -35-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[lcs] Rated Service Breaking Capacity | 10 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA at 125 V DC conforming to IEC 60947-2, 10 kA at 250 V DC conforming to IEC 60947-2, 25 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2, 4 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2, 12.5 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2, 12.5 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | N |
Connection Pitch | 35 mm |
Device Short Name | Easypact EZC250N |
Compatibility Code | EZC250 |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP20 conforming to IEC 60529 |
[in] Rated Current | 125 A at 40 °C |
Electrical Durability | category A: 5000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
Control Type | toggle |
الارتفاع | 165 mm |
Protected Poles Description | 3t |
العمق | 60 mm |
Product or Component Type | circuit breaker |
Network Type | AC#|#DC |
Range | EasyPact |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
اسم المنتج | EasyPact EZC |
Poles Description | 3P |
Trip Unit Name | TM-D |
العرض | 105 mm |
Trip Unit Technology | thermal-magnetic |