METSEDM3110 EasyLogic Amps 3-ph CL 0.5
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
METSEDM3110 EasyLogic Amps 3-ph CL 0.5
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | DPLVP |
---|---|
Ambient Air Temperature for Operation | -10-60 °C |
Ambient Air Temperature for Storage | -25-70 °C |
Control Type | selector switch built-in |
العمق | 38 mm |
Device Short Name | DM3110 |
Device Application | load control#|#test laboratories#|#GenSet |
IP Degree of Protection | body: IP30, front panel: IP50 |
Net Weight | 220 g |
Network Frequency | 60 Hz#|#50 Hz |
Poles Description | 3P, 3P + N |
Product or Component Type | ammeter |
اسم المنتج | EasyLogic DM3000 |
Range | EasyLogic |
Relative Humidity | 5-95 % |
Mounting Support | panel |
Standards | IEC 61326 |
Colour | black |