![MAIN EMERG.SWITCH+HDL 32A main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/v/c/vccf1.jpg)
MAIN EMERG.SWITCH+HDL 32A
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![MAIN EMERG.SWITCH+HDL 32A](https://eshop-sa.se.com/media/catalog/product/v/c/vccf1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MAIN EMERG.SWITCH+HDL 32A
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
[ith] Conventional Free Air Thermal Current | 32 A |
اسم المنتج | TeSys VARIO |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Product or Component Type | emergency stop switch disconnector |
Range | TeSys |
Control Type | rotary handle |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
Poles Description | 3P |
Net Weight | 0.527 kg |
Suitability for Isolation | yes |
Mechanical Durability | 100000 cycles |
Standards | IEC 60947-3 |
[icw] Rated Short-Time withstand Current | 384 A at 400 V duration: 1 s |
Ambient Air Temperature for Operation | -20-50 °C |
[uimp] Rated Impulse withstand Voltage | 8 kV |
[ie] Rated Operational Current | 21.8 A AC-23 Ue: 400 V |
Compatibility Code | main switch disconnector |
Breaking Capacity | 250 A at 400 V (AC-21A), 250 A at 400 V (AC-22A), 250 A at 400 V (AC-23A) |
Product Certifications | CSA#|#UL#|#GL#|#CCC#|#UKCA |
الارتفاع | 74 mm |
العرض | 60 mm |