![MotBreak GV4P Therm/Mag 80A 50kA Elink main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/g/v/gv4p80n.jpg)
MotBreak GV4P Therm/Mag 80A 50kA Elink
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![MotBreak GV4P Therm/Mag 80A 50kA Elink](https://eshop-sa.se.com/media/catalog/product/g/v/gv4p80n.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MotBreak GV4P Therm/Mag 80A 50kA Elink
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 14 kg |
[ith] Conventional Free Air Thermal Current | 115 A conforming to IEC 60947-4-1 |
اسم المنتج | TeSys Deca, TeSys GV4 |
Range of Product | TeSys GV4 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Product or Component Type | motor circuit breaker |
Range | TeSys Deca |
Device Application | motor protection |
Direct Connector | without |
Control Type | rotary handle |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
Magnetic Tripping Current | 1360-1360 A |
Maximum Operating Rate | 25 cyc/h |
Phase Failure Sensitivity | yes conforming to IEC 60947-4-1 |
Poles Description | 3P |
Rated Duty | continuous conforming to IEC 60947-4-1 |
Operating Altitude | 5000 m |
Net Weight | 1.6 kg |
Suitability for Isolation | yes conforming to IEC 60947-1 |
Trip Unit Technology | thermal-magnetic#|#electronic |
Mechanical Durability | 40000 cycles |
Standards | CSA C22.2 No 60947-4-1#|#UL 60947-4-1#|#EN/IEC 60947-4-1#|#EN/IEC 60947-2 |
Power Dissipation per Pole | 4.6 W |
Utilisation Category | category A conforming to IEC 60947-2, AC-3 conforming to IEC 60947-4-1 |
Ambient Air Temperature for Operation | -25-70 °C |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Storage | -50-85 °C |
Breaking Capacity | 100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA at 208Y/120 V AC 50/60 Hz conforming to UL 60947, 65 kA at 240 V AC 50/60 Hz conforming to UL 60947, 35 kA at 480Y/277 V AC 50/60 Hz conforming to UL 60947, 8 kA Icu at 660...690 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 18 kA at 600Y/347 V AC 50/60 Hz conforming to UL 60947 |
Product Certifications | IEC#|#UL#|#CSA#|#CCC#|#EAC#|#ATEX#|#EU-RO MR |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
[in] Rated Current | 80 A |
الارتفاع | 155 mm |
العمق | 165 mm |
العرض | 81 mm |