![Top/bottom plate, PrismaSeT G, for extension enclosure, W 300mm, IP55, white, RAL 9003, set of 2 plates main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvs08372.jpg)
Top/bottom plate, PrismaSeT G, for extension enclosure, W 300mm, IP55, white, RAL 9003, set of 2 plates
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Top/bottom plate, PrismaSeT G, for extension enclosure, W 300mm, IP55, white, RAL 9003, set of 2 plates](https://eshop-sa.se.com/media/catalog/product/l/v/lvs08372.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Top/bottom plate, PrismaSeT G, for extension enclosure, W 300mm, IP55, white, RAL 9003, set of 2 plates
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 for enclosure - IEC 61439-2 for enclosure |
Enclosure type | metal enclosure |
Enclosure/cubicle description | wall-mounted duct - width 300 mm |