![Side panel, PrismaSeT G, for extension enclosure, 33M, H1750mm, IP55, white, RAL 9003, set of 2 (left/right) main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvs08359.jpg)
Side panel, PrismaSeT G, for extension enclosure, 33M, H1750mm, IP55, white, RAL 9003, set of 2 (left/right)
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Side panel, PrismaSeT G, for extension enclosure, 33M, H1750mm, IP55, white, RAL 9003, set of 2 (left/right)](https://eshop-sa.se.com/media/catalog/product/l/v/lvs08359.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Side panel, PrismaSeT G, for extension enclosure, 33M, H1750mm, IP55, white, RAL 9003, set of 2 (left/right)
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Standards | IEC 61439-1 for enclosure - IEC 61439-2 for enclosure |
Enclosure type | metal enclosure |
Enclosure/cubicle description | wall-mounted enclosure - width 600 mm |
Kit composition | 2 side panel |
Number of vertical modules [50 mm] | 33 |