![Rear panel, PrismaSeT G, for extension enclosure, 7M, W600mm, H450mm, IP55 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvs08312.jpg)
Rear panel, PrismaSeT G, for extension enclosure, 7M, W600mm, H450mm, IP55
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Rear panel, PrismaSeT G, for extension enclosure, 7M, W600mm, H450mm, IP55](https://eshop-sa.se.com/media/catalog/product/l/v/lvs08312.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Rear panel, PrismaSeT G, for extension enclosure, 7M, W600mm, H450mm, IP55
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPLVS |
---|---|
Device Application | low voltage electrical distribution |
Range | PrismaSeT |
Enclosure type | functional enclosure delivered in kit form |
Number of 18 mm modules per row | 24 |
Number of vertical modules [50 mm] | 7 |
Type of front cover | without |