![Door, PrismaSeT P, Floor-standing, transparent, reversible opening, 36M, W650, 3 locks, IP55, white, RAL 9003 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvs08546.jpg)
Door, PrismaSeT P, Floor-standing, transparent, reversible opening, 36M, W650, 3 locks, IP55, white, RAL 9003
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Door, PrismaSeT P, Floor-standing, transparent, reversible opening, 36M, W650, 3 locks, IP55, white, RAL 9003](https://eshop-sa.se.com/media/catalog/product/l/v/lvs08546.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Door, PrismaSeT P, Floor-standing, transparent, reversible opening, 36M, W650, 3 locks, IP55, white, RAL 9003
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPLVS |
---|---|
IP Degree of Protection | IP55 |
Range | PrismaSeT |
Enclosure mounting | floor-standing |
Provided equipment | door - handle |
Type of front cover | transparent |