![RECESSED SLOTTED M.PLATE W600 6M main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvs03172.jpg)
RECESSED SLOTTED M.PLATE W600 6M
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![RECESSED SLOTTED M.PLATE W600 6M](https://eshop-sa.se.com/media/catalog/product/l/v/lvs03172.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
RECESSED SLOTTED M.PLATE W600 6M
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPLVS |
---|---|
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm - wall-mounted enclosure - width 600 mm |
Installed device | Altistart: ATS01N |
Number of vertical modules [50 mm] | 6 module(s): ATS01N in 600 mm Widefloor-standing enclosure - 6 module(s): ATS01N in 600 mm Widewall-mounted enclosure |