![MOUNTING PLATE ISFT160 VERTICAL/HORIZONTAL main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvs03121.jpg)
MOUNTING PLATE ISFT160 VERTICAL/HORIZONTAL
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![MOUNTING PLATE ISFT160 VERTICAL/HORIZONTAL](https://eshop-sa.se.com/media/catalog/product/l/v/lvs03121.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MOUNTING PLATE ISFT160 VERTICAL/HORIZONTAL
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P: fixed ISFT160 horizontal installation - 4 x 3P: fixed ISFT160 vertical installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm - Pack enclosure - width 600 mm |
Installed device | FuPact: fixed ISFT160 - control: fuse carriers handle - horizontal installation - FuPact: fixed ISFT160 - control: fuse carriers handle - vertical installation |
Number of vertical modules [50 mm] | 6 module(s): ISFT160, direct in 600 mm Widefloor-standing enclosure - 6 module(s): ISFT160, direct in 600 mm WidePack enclosure |