![MOUNTING PLATE NSXm/VIGI/SDx HZ. TOGGLE W600 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvs03020.jpg)
MOUNTING PLATE NSXm/VIGI/SDx HZ. TOGGLE W600
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![MOUNTING PLATE NSXm/VIGI/SDx HZ. TOGGLE W600](https://eshop-sa.se.com/media/catalog/product/l/v/lvs03020.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MOUNTING PLATE NSXm/VIGI/SDx HZ. TOGGLE W600
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPLVS |
---|---|
Poles Description | 1 x 3P or 4P: fixed NSXm horizontal installation |
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | floor-standing enclosure - width 600 mm - floor-standing enclosure - width 850 mm |
Installed device | ComPact: fixed NSXm with earth leakage protection - control: toggle - horizontal installation - ComPact: fixed NSXm without earth leakage protection - control: toggle - horizontal installation |
Number of vertical modules [50 mm] | 3 module(s): NSXm with earth leakage protection , direct in 600 + 300 mm Widefloor-standing enclosure + duct - 3 module(s): NSXm with earth leakage protection , direct in 600 + 300 mm Widewall-mounted enclosure + duct |