![SUPPORT 96X96 METERING DEV/P-BUTTON FOR CUT-OUT FRONT PLATE 03911/03913 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lvs03908.jpg)
SUPPORT 96X96 METERING DEV/P-BUTTON FOR CUT-OUT FRONT PLATE 03911/03913
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![SUPPORT 96X96 METERING DEV/P-BUTTON FOR CUT-OUT FRONT PLATE 03911/03913](https://eshop-sa.se.com/media/catalog/product/l/v/lvs03908.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
SUPPORT 96X96 METERING DEV/P-BUTTON FOR CUT-OUT FRONT PLATE 03911/03913
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPLVS |
---|---|
Range | PrismaSeT |
Standards | IEC 61439-2 |
Enclosure/cubicle description | cubicle - width 400 mm depth 400 mm - cubicle - width 650 mm depth 400 mm |
Installed device | human-switchboard interface: HSI |
Number of vertical modules [50 mm] | 3 module(s): HSI in 300 mm Widecubicle duct - 3 module(s): HSI in 300 mm Widefloor-standing duct |